IESNA:LM-63-2002
[TEST]P1445048
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (3000K-180W-T5)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 60% (180W)
[MORE]OPTICS - TYPE 5
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]28121
TILT=NONE
1 45535 1 181 25 1 2 0.315 0.46 0
1 1 187.1
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
3827.8 3827.2 3826.9 3829.1 3831.7 3835.4 3841.7 3849 3857.5 3868.5
3881.8 3898.3 3916.3 3936.5 3959.1 3985 4011.8 4040 4068.7 4098.5
4130 4161.7 4193.9 4228.1 4263.4 4301.6 4340.1 4382.2 4426 4471.4
4520.6 4571.5 4623 4678.2 4736.2 4794.7 4853.1 4913.9 4975.6 5037.4
5101.4 5167.7 5231.9 5291.4 5347 5401.9 5453.6 5502 5550.3 5601.1
5654.7 5711.3 5767.7 5832 5900.3 5969.7 6039 6107.2 6170.8 6237.6
6300.6 6354.3 6400 6446.9 6505.6 6569.8 6608.8 6615.5 6611.2 6539
6283.3 5774.6 5109.8 4466.9 3846.2 2927.3 1706 671.3 489.7 325.3
160.9 142.8 126.3 110.2 93.6 76.3 56.5 38.4 20.4 8.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3827.8 3826 3826 3827.3 3830.3 3834.4 3839.6 3848.1 3856.7 3866.9
3880.8 3895.8 3913.6 3933 3955.7 3979.8 4005.9 4032.3 4061.4 4091.2
4123 4155.8 4188.9 4224.6 4262 4300.8 4342.2 4384.6 4428.8 4472.9
4518.9 4564.9 4610.7 4656.4 4703.1 4750.9 4797.3 4841.2 4883.7 4927.2
4973.5 5023.7 5080.4 5141.4 5205.6 5268.8 5336.1 5407.3 5482.5 5561.1
5644.1 5728.6 5815.6 5905.5 5993.6 6080.2 6164.7 6245 6321.6 6388.9
6454.4 6510.6 6559.3 6606.3 6651.4 6704.5 6761.3 6805.8 6820 6799
6722.4 6510.6 6109 5551 4928 4236.4 3336.5 2121.5 962.9 684
427.4 170.9 147.2 126 106 86.4 67.7 50.3 32.9 15.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3827.8 3826.3 3826 3827.8 3831.1 3836.1 3842.7 3850.8 3861.7 3873.5
3887.6 3904.1 3921.7 3940.9 3961.7 3985.7 4012.7 4041.2 4069.5 4101.4
4134 4168.1 4203.8 4240.4 4277.6 4316.7 4356.1 4397.7 4439.8 4483.5
4527.3 4572.8 4617.1 4661.9 4707.4 4755.6 4801.9 4848.5 4893.2 4938
4983.1 5031.4 5082.5 5136 5193.2 5253 5316.9 5385.8 5456.2 5528.7
5604.4 5684.2 5766.1 5850.3 5939.7 6032.4 6127 6223.4 6317.9 6416.1
6513 6615.5 6716.2 6816.9 6914.5 7013.9 7107.8 7188 7263.4 7333.2
7377.6 7377.6 7314 7188 6982.4 6665 6184.5 5539.2 4735.6 3650.2
2261.1 1070.7 771.1 475.8 180.6 136.4 104.3 79 54.5 29.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3827.8 3826.9 3826.9 3828.1 3833 3838.5 3846.7 3857.2 3868.7 3880.9
3896.1 3914.1 3933.1 3954.4 3977 4001 4027.1 4054.8 4086.7 4121.4
4155.9 4192.3 4229.1 4268.1 4307.1 4348 4389 4430.6 4472.2 4515.1
4558.1 4604.1 4649.3 4693.1 4738.3 4786.1 4831.5 4875.3 4922 4967.6
5014.3 5063 5115.1 5170.5 5228.4 5288.5 5352.5 5416.4 5484 5554.4
5626.1 5701.2 5780.3 5866 5952.4 6043.1 6137.3 6232 6332.7 6433.4
6537.7 6643.3 6747.7 6852.7 6958.9 7067 7169.5 7264.6 7356 7432
7488.8 7517.8 7509.8 7466.6 7362.8 7157.2 6849 6345 5614.4 4645.2
3441.9 2181.4 977.3 717 463.6 210.4 166.7 124.2 77.2 40.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3827.8 3827.5 3828.1 3830.6 3835.4 3842.7 3852.5 3863.5 3875 3889.8
3907 3925 3944.4 3965.9 3989.6 4016.2 4045 4075.1 4106.7 4140.2
4175.9 4212.5 4251.1 4292.6 4333.8 4375.4 4416 4456.8 4497.9 4539.6
4583.2 4626.4 4671.3 4717.2 4761.7 4805.2 4849.3 4893.8 4938.8 4983.6
5029.7 5078.9 5130.2 5187.1 5246.2 5305.5 5369.3 5433.8 5498.5 5567.7
5641.1 5711.7 5788.5 5864.3 5941.6 6019 6098.2 6176.4 6255.5 6333.3
6409.9 6482.8 6557.5 6631.6 6698.9 6766.2 6828.6 6878 6926.2 6952.1
6948.4 6917.5 6845.3 6724.9 6535.3 6308.6 6014.6 5621.6 5043.4 4237
3136.9 1833.3 786.6 567.3 361.1 154.9 114 87.4 62.6 34.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3827.8 3829 3829.1 3832.7 3837.7 3846.4 3856.7 3867 3880.6 3895.6
3913.1 3930.7 3951.4 3973.9 4001.3 4029.1 4059.4 4093 4128.4 4164.6
4201.8 4242.2 4283.2 4325.4 4365 4405.2 4447.1 4489.8 4533.5 4577.3
4622.8 4669.5 4713.6 4758 4802.6 4847.9 4892 4932.6 4974.3 5018.8
5065.4 5115.9 5169 5222.9 5281.2 5342.3 5405.4 5471.6 5537.4 5604.6
5675.2 5744.7 5816.3 5883.2 5946 6006.7 6068.7 6129.2 6182.6 6229.6
6270.9 6303.7 6325.9 6343.2 6352.5 6358.6 6361.1 6348.7 6304.3 6222.8
6059.5 5807.4 5470.2 5070.3 4675.4 4284.8 3790.4 3037.1 2028.7 1008.6
717.8 443.2 168.7 136.9 115.6 94.9 75.2 57.5 40 22.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3827.8 3825.9 3826.5 3829.9 3835.4 3844.4 3855.2 3866.3 3879.7 3895
3912.1 3930.7 3952.2 3975.9 4003.6 4033.1 4065.5 4100.5 4137.4 4176.6
4216.8 4257.5 4299 4339.8 4378.4 4416.5 4456 4497.5 4541.7 4587.9
4637.9 4687.9 4736.5 4785.7 4835.9 4886.9 4938.7 4991.7 5045.6 5103.7
5166.2 5227.2 5284.7 5343.3 5402.3 5461.5 5516.9 5568.8 5620.1 5668.8
5715.5 5760.3 5801.1 5840.5 5881.7 5921.9 5963.1 6003.6 6043.6 6078.5
6107.6 6130.2 6145.7 6156.6 6161.2 6161.6 6144.6 6110.6 6027.1 5844.7
5555.2 5125.3 4667.4 4257.5 3916 3518.9 2821.9 1986.5 1151.1 323.3
183.3 161.8 140.3 118.9 101.8 84.5 67 48.8 31.4 22
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3827.8 3825.9 3827.2 3831.3 3837 3846.2 3856.8 3868.7 3882.3 3897.4
3914.1 3932.5 3954.3 3979.5 4006.3 4037 4070.8 4104.5 4141.9 4180
4220.4 4263.6 4308 4351.2 4393.9 4436.3 4478.9 4523.4 4566.5 4612.1
4659.9 4708.3 4755.4 4801.6 4847.5 4893.8 4939.1 4984.3 5027.9 5073.2
5121.9 5172.7 5227.7 5282.8 5338.9 5396.9 5459.9 5525.5 5592.6 5658.5
5726.8 5794.4 5863.6 5928.5 5991.2 6050.4 6108.3 6163.2 6213.5 6260.4
6301.8 6334.5 6361.7 6384.6 6398.8 6409.3 6411.1 6395.7 6359.2 6280.8
6134.9 5897.2 5549.5 5121.2 4677.4 4262.2 3823.4 3135 2221.4 1307.9
402.3 200.7 166 143.1 120.2 99.3 79.2 61.3 44.2 30.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3827.8 3826.5 3828.5 3833.3 3840.2 3848.4 3858.7 3870.3 3885.2 3901.9
3919.9 3939.2 3962.4 3987.9 4016 4046.6 4078.7 4113.6 4149.9 4187.7
4226.7 4267.2 4310.2 4354.4 4399 4443 4488.1 4532.9 4577.3 4624.1
4670.3 4719.5 4767.2 4814.1 4858.5 4902.1 4947.6 4995.1 5042.1 5088.9
5138.3 5189.9 5242.2 5299.2 5358 5417.1 5480.2 5544.6 5610.9 5676.4
5745.2 5814.1 5885.3 5957.1 6032.6 6105 6177.1 6251.2 6322.8 6393.2
6462.4 6533.4 6603.8 6671.7 6738.4 6803.3 6861.3 6910.7 6951.5 6977.4
6975 6929.9 6839.1 6688.4 6482.1 6207.3 5869.5 5447.4 4907.6 4141.3
3094.8 2170.6 1246.3 329.4 194.5 152.6 110.7 83.9 60.1 41.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3827.8 3827.5 3830.4 3835.6 3842.6 3851.4 3861.4 3873.3 3888.2 3905.9
3926.8 3948.5 3973.3 3999.5 4027.6 4058.3 4090.6 4125.1 4162 4200.1
4239 4280.7 4322.1 4364.1 4406.3 4449.3 4492.5 4534.9 4578.9 4621.7
4666 4712.6 4760.3 4808.7 4853.7 4901.2 4950.2 4999.3 5049.9 5100.9
5154.8 5208 5263.9 5322 5383 5445.7 5510.3 5577.4 5646.9 5715.7
5787.3 5860.5 5935.8 6013.9 6093.1 6177.1 6262.3 6353.1 6445.1 6539.6
6635.9 6734.1 6829.8 6923.7 7016.4 7100.3 7179.4 7246.1 7303.5 7344.3
7370.2 7369 7336.9 7244.2 7080 6827.4 6482.8 5968.3 5233.1 4239.3
3087.9 2171 1254.1 338 215.8 179.9 143.4 106.9 66.9 46
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3827.8 3828 3831.5 3837 3844.1 3854.3 3865.4 3878.3 3894.4 3911.9
3932.2 3954.6 3979.9 4007.4 4037.8 4069.1 4101.9 4136.3 4173 4210.2
4247.9 4286.8 4325.1 4365.6 4405 4446.3 4488.2 4529.8 4572.5 4615.9
4660.7 4706.4 4755.1 4800.7 4848.8 4898.6 4948.3 5000.4 5051.5 5102
5155.1 5207.3 5262.6 5320 5379.9 5442.2 5507.3 5573.3 5643.5 5715.5
5790.2 5866.8 5945.4 6027 6109.4 6193.1 6275.9 6357.4 6433.4 6502.5
6568 6637.8 6710.7 6778.6 6842.2 6901.5 6961.4 7012.6 7051.6 7059
7042.3 7001.5 6898.4 6729.2 6476.6 6072.4 5522.4 4862.2 4052.3 2969.3
2107.7 1246 388.7 210.2 160.2 110.7 78.4 54.9 34 24
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3827.8 3829.4 3832.8 3839.7 3847.9 3857 3867.7 3881.6 3897.7 3916.7
3936.2 3959.8 3985.8 4014.3 4043.9 4075.6 4110.3 4145.6 4181.5 4219.1
4257 4295.2 4333.3 4372.7 4413.2 4455.1 4497.7 4541.8 4588 4635.1
4682.9 4730.4 4778.5 4826.4 4876.5 4925.3 4975.7 5025 5072.2 5119.3
5170.8 5225.2 5280.8 5336.9 5398.6 5462.5 5532.7 5605.7 5684.7 5763.9
5842.4 5921.3 6001.3 6082 6159.2 6230.2 6288.8 6338.2 6382.7 6424.1
6461.8 6491.4 6513 6537.7 6560.6 6581.6 6589.6 6569.8 6533.4 6453.1
6292.5 6013.7 5565.9 4959.6 4274.2 3548.1 2725.6 1939.6 1153.5 380.8
199 166.6 134.1 101.8 82.5 63.4 45.7 32.4 19 5.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3827.8 3830.9 3836 3842.9 3851.5 3861.2 3873.1 3886.9 3902.6 3921
3940.9 3965.2 3991.4 4020.2 4049.9 4082.6 4116.7 4152.4 4187.6 4224.3
4260.6 4298.1 4336.2 4374.9 4416 4458.8 4503.8 4549.7 4599 4649.9
4701.7 4755.9 4811.5 4868.8 4925 4984.1 5043.9 5102.8 5162.6 5225
5289.3 5351.6 5413.4 5474.1 5532.7 5590.7 5650 5708.1 5759.9 5813.1
5867.8 5925.2 5980.6 6033.7 6085.3 6137.3 6185.7 6233.3 6278.3 6321
6358.6 6392.6 6427.2 6459.3 6491.4 6497.6 6454.4 6401.9 6314.8 6111.1
5762.5 5241.2 4599.8 3926.5 3250.7 2403.8 1520.4 638.2 264.5 169.4
144.4 119.6 101.8 85.4 70.7 54.1 36.6 25.3 14.1 3.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3827.8 3831.8 3837.4 3845.5 3854.5 3864.8 3876.7 3890.7 3907.1 3925.9
3945.7 3969.8 3996.3 4024.4 4054.9 4086.5 4121.9 4158 4194.3 4231.6
4270.7 4311.6 4351.7 4393 4435.7 4479.9 4525.6 4572.8 4620.6 4670.3
4719.6 4768.8 4818.9 4868.3 4916.5 4965.1 5014.5 5062.3 5107.9 5155.5
5207.1 5264.3 5322.8 5383.1 5445.7 5510.9 5580.6 5655.9 5731.4 5809.8
5888.6 5967.2 6046.9 6126.7 6201.1 6269.1 6327.8 6381.5 6428.4 6471
6506.2 6533.4 6556.9 6581.6 6610 6628.5 6622.3 6593.3 6551.9 6459.3
6274.6 5963.1 5480.2 4884.3 4212.5 3450.7 2607.1 1859.8 1112.6 367
198.7 165.5 132.3 99.5 80.3 60.9 43.2 30.6 18 5.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3827.8 3832.5 3839.1 3846.7 3856.3 3867.8 3880 3894.6 3912 3930.9
3952 3975.3 4001.3 4030.2 4061.2 4095.4 4131.3 4169.3 4208.1 4248
4287.8 4330.4 4371.7 4416.1 4458.8 4503.8 4550.2 4595.2 4640.3 4685.3
4731.4 4779.4 4827.1 4874.5 4923.4 4972.5 5021.5 5071.6 5120.7 5169.2
5220.9 5274 5329.9 5389 5449.5 5512.2 5578.4 5647.2 5716.5 5786.7
5862 5936.7 6017.7 6097.9 6181.4 6265.4 6348.7 6434.6 6509.9 6577.9
6647.7 6722.4 6794.6 6858.9 6913.8 6964.5 7018.2 7059 7088 7084.3
7049.1 6972.5 6837.9 6645.2 6339.5 5869.1 5275.1 4561.8 3669.6 2552.5
1635.2 718.2 294.5 229.6 164.8 100.6 72.1 48.2 33.6 18.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3827.8 3832.8 3839 3847.4 3857.5 3869 3881.6 3896.2 3912.8 3932.1
3953.2 3977.6 4005.1 4034.7 4067 4102 4141.3 4180.6 4221 4262.2
4305 4350.8 4395.2 4440.4 4484.6 4529 4573.6 4617.1 4663.6 4710.1
4757.7 4806.5 4854.4 4902 4949.2 4996.2 5042.3 5088.3 5137.4 5190.6
5244.6 5299.5 5358.1 5418.2 5479.8 5543.8 5605.7 5672 5737.9 5807.9
5880.6 5954.7 6033.9 6114.1 6197.4 6283.3 6371.6 6465.5 6558.1 6652
6750.2 6843.4 6935.5 7021.9 7107.1 7184.3 7253.5 7312.2 7351.7 7373.9
7374.6 7344.9 7268.3 7112.1 6865 6556.3 6131.3 5505.7 4636.6 3586.6
2548.7 1510.8 495.3 250 203 165.1 127.2 89.5 61.1 32.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3827.8 3833.5 3839.9 3847.7 3858 3868.8 3881.4 3896 3912.6 3930.3
3950.7 3975.4 4003.5 4033.8 4067.3 4101.3 4139.2 4177.1 4217 4257.7
4300.7 4344.9 4390.6 4435.8 4483.6 4531.4 4579.9 4627.8 4677.3 4726.1
4774.2 4821 4868.5 4913.4 4957 5000.3 5044.6 5090.2 5136.2 5184.4
5233.1 5285.3 5339.2 5394.6 5453.1 5515.5 5581.7 5651.6 5723.7 5796.4
5870.4 5940.7 6013 6085.8 6160.4 6232 6303.7 6372.8 6440.8 6507.5
6569.8 6631 6695.2 6760.1 6819.3 6876.2 6926.8 6957.1 6960.2 6936.7
6885.4 6794 6669.3 6482.1 6235.1 5925.1 5525.6 4980.7 4236.8 3256.4
2297 1337.6 393.8 216.5 176.6 136.7 96.8 71.7 49.1 34.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3827.8 3833.6 3839.4 3847.2 3856.5 3866.7 3879.3 3893.1 3909.7 3926.4
3946.8 3970.7 3998.4 4028.3 4060.1 4094.3 4130.8 4169.4 4210.2 4251.6
4295.1 4340.4 4387.3 4433.8 4479.8 4524.6 4572.5 4619.3 4667.8 4717.2
4767.8 4818.1 4865.2 4912.4 4956.7 5000.8 5041.6 5082.8 5126.2 5170
5218.3 5267.4 5323.5 5387.5 5452.5 5519.5 5583 5651.4 5722.3 5794.1
5867 5936.5 6005.3 6068.6 6127.6 6180.8 6228.9 6274.6 6314.2 6348.7
6375.3 6395.7 6408 6417.3 6420.4 6413.6 6391.4 6338.9 6262.9 6136.4
5923.7 5592 5163.6 4731.9 4332.7 3873.7 3190.5 2250.3 1310.1 374.1
201.1 170.3 148.8 127.2 105.7 85.9 67.3 50 34.5 19
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3827.8 3829.9 3836.5 3844.2 3851.8 3861.7 3873.4 3887.6 3902.7 3919.5
3940.4 3964.9 3993.6 4023.3 4054.2 4088.5 4126.6 4165.5 4206.4 4248
4291 4335.7 4378.2 4420.6 4462 4504.7 4548 4592.2 4640.6 4693.1
4745.9 4799 4847.2 4895.6 4944.4 4993.9 5043.5 5098 5156 5216.5
5279.2 5345.7 5412.2 5476.3 5533.5 5586 5639 5690.2 5736.5 5778.8
5820.5 5862.2 5904.8 5945.8 5987.5 6026.4 6063.5 6098.3 6130.8 6153.8
6170.4 6188.2 6200.5 6202.4 6196.2 6172.6 6118.8 6028.1 5857.5 5547.6
5102.8 4620.1 4233.2 3908.7 3496.1 2745.6 1737.7 786 573.5 367.4
161.3 139.4 122.1 104.7 87.1 68.7 51.4 34.2 17 5.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3827.8 3829.7 3835.1 3841.4 3849.1 3857.3 3868.7 3881.2 3896.1 3913.1
3932.6 3956.5 3983.7 4012.9 4043.2 4076 4111.6 4150.3 4189.1 4229.3
4271.3 4316.7 4360.7 4405.3 4449.3 4493.8 4538.6 4584.6 4630.9 4678
4726.6 4774.1 4819.5 4862.8 4906.6 4946.7 4984.4 5026 5069.5 5114.1
5162.2 5216.6 5275.5 5340.1 5405.1 5470.1 5535.2 5602.7 5672.1 5743.8
5815.7 5887.5 5952.6 6015.7 6077.4 6133.6 6183.9 6226.5 6264.8 6298.1
6324.7 6343.8 6360.5 6372.8 6378.4 6371.6 6351.2 6296.3 6206.1 6052.1
5790.3 5418.5 4985.2 4580.1 4180.5 3700.9 2966.2 1999.7 992.5 702.3
436.8 171.3 141.8 121.5 100.8 80.8 62.4 44.7 27.1 9.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3827.8 3829.3 3833.3 3838.7 3846.1 3853.8 3862.9 3874.8 3889.2 3905.8
3923 3943.8 3968.8 3996.9 4025.9 4056.2 4089.3 4125.4 4162.2 4201.7
4241 4281.4 4322.2 4366.4 4411.1 4454.3 4496.9 4540.6 4584.4 4628.9
4672.7 4718.3 4763.1 4809.3 4854 4899 4942.3 4986.9 5030.8 5079.3
5129.5 5182.5 5235.7 5292.6 5351 5415.7 5483.8 5555 5625.1 5695
5765.3 5838.1 5912.4 5986.2 6061.7 6131.7 6205.5 6279.6 6347.5 6416.1
6489.6 6560 6627.3 6695.2 6758.8 6816.3 6866.9 6909.5 6934.2 6924.3
6877.4 6794 6669.3 6461.8 6198.7 5875.8 5469.9 4944.3 4231.5 3230.8
1979 881 629.3 396.1 162.9 121.6 93.6 69.3 55.9 42.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3827.8 3828.1 3830.8 3835.1 3841.2 3848.3 3855.9 3865.7 3877.8 3892.2
3908.8 3928.1 3948.8 3972.8 3999.3 4029.4 4061.1 4094.1 4128.5 4164.2
4201.2 4240.2 4279.8 4321.5 4362.9 4404.6 4444.9 4486.4 4531 4575.2
4620.3 4666 4714.6 4762.7 4810.7 4858 4904.2 4951.5 4999.9 5047.4
5095.3 5147.2 5203.9 5262.2 5323.5 5387.8 5454.8 5523.3 5593.8 5666.4
5742.6 5822.4 5903.9 5989.1 6078.3 6170 6264.8 6361.1 6456.8 6553.2
6653.2 6755.7 6858.9 6962 7062.1 7154.1 7240.5 7323.3 7399.3 7454.8
7490.7 7498.1 7467.2 7375.8 7201.6 6934.2 6537.7 5923.9 5002.9 3852.5
2610 1350.5 465.4 341.4 218.9 183.1 144.6 99.1 50.1 38.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3827.8 3827.3 3828.7 3831.4 3836.1 3842.4 3849.6 3858.5 3868.5 3880.8
3894.8 3912.5 3932 3952.5 3975.3 4001.6 4031 4062.1 4094.3 4128.8
4164.4 4201.4 4239 4277.5 4316.6 4356.9 4397.8 4439.8 4483.1 4526.4
4570.7 4615.8 4662 4709.3 4756.5 4805.3 4854.6 4901.1 4949.8 4998
5046.1 5095.6 5148.7 5204.9 5266.4 5330.7 5401.1 5473 5545 5621.2
5697.6 5779.7 5864 5949 6040.5 6131.8 6225.2 6319.7 6416.7 6515.5
6617.4 6716.8 6816.3 6916.9 7015.1 7113.9 7209 7293 7352.3 7411.6
7446.2 7426.4 7326.4 7185.6 6968.2 6563 6008.2 5339.6 4483.3 3277.3
1815.6 806.8 581.2 372.6 163.9 125.2 97.3 71.6 57.5 43.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3827.8 3826 3826.9 3829.3 3833.3 3837.8 3843.9 3851.9 3860.8 3872.3
3886.3 3901.8 3920.7 3940.4 3963 3988.8 4016.6 4045.8 4075.4 4107
4139.6 4173.7 4208.8 4246.9 4286.2 4327.8 4370.3 4413.5 4457.2 4501.7
4547.3 4593.8 4638 4685 4733 4781 4826.9 4871.4 4914.7 4958.4
5005.4 5058.7 5116 5176.9 5241.2 5307.6 5376 5450.5 5526.4 5606.8
5690.9 5776.8 5866.7 5953.4 6043.1 6129.9 6215.4 6297.5 6371 6437.1
6500.7 6564.9 6627.3 6677.3 6715.6 6762.5 6826.8 6869.4 6874.3 6839.7
6756.4 6550.7 6142.3 5567 4924.2 4205.5 3294.4 2123.7 998.9 708.3
443.7 179.1 147.4 126.1 105.5 84.6 65.2 47.6 30 12.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3827.8 3827.2 3826.9 3829.1 3831.7 3835.4 3841.7 3849 3857.5 3868.5
3881.8 3898.3 3916.3 3936.5 3959.1 3985 4011.8 4040 4068.7 4098.5
4130 4161.7 4193.9 4228.1 4263.4 4301.6 4340.1 4382.2 4426 4471.4
4520.6 4571.5 4623 4678.2 4736.2 4794.7 4853.1 4913.9 4975.6 5037.4
5101.4 5167.7 5231.9 5291.4 5347 5401.9 5453.6 5502 5550.3 5601.1
5654.7 5711.3 5767.7 5832 5900.3 5969.7 6039 6107.2 6170.8 6237.6
6300.6 6354.3 6400 6446.9 6505.6 6569.8 6608.8 6615.5 6611.2 6539
6283.3 5774.6 5109.8 4466.9 3846.2 2927.3 1706 671.3 489.7 325.3
160.9 142.8 126.3 110.2 93.6 76.3 56.5 38.4 20.4 8.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
